Lead Screw Actuator LE081K-E03006-150-AR0-S-040 External Nut NEMA 08 Motor, Length: 150mm

Lead screw linear actuator 150mm long, with a 0.138in (3.51mm) screw diameter, 0.024in lead, NEMA 08 stepper motor, and external round standard nut. The motor rotates the screw, forcing the restrained nut to travel axially in a straight line. The fine 0.024in lead provides controlled travel and fine positioning resolution per revolution, while the compact motor supplies torque for precise, efficient motion in space-limited equipment. The external nut allows the moving component to mount directly to it. Rated current: 0.40A. The screw end is machined to a journal, 2.5mm in diameter and 2.5mm long, giving you a seat for a support bearing at the free end of the screw.

  • Extended lead time. Contact us for details or alternatives.
  • Lead screw linear actuator with external round standard nut
  • Length: 150mm
  • Screw diameter: 0.138in (3.51mm)
  • Lead: 0.024in per revolution
  • Motor: NEMA 08 stepper motor
  • Rated current: 0.40A
  • Motor rotates the screw, forcing the restrained nut to travel axially in a straight line
  • External nut allows the moving component to mount directly to it
  • Fine 0.024in lead supports controlled travel and precise positioning
  • Compact motor supplies torque for efficient linear motion
  • External guidance supports the load and prevents the nut from rotating
  • Suitable for compact automation and space-limited positioning systems
  • Machined screw end (S option): 2.5mm diameter x 2.5mm long journal for a support bearing
  • S end machining is the standard configuration for this series

3D Models

TypeFileFormatLink
3dLE081K-E03006-150-AR0-0-040.x_tSolidWorks >=2006View
cadLE081K-E03006-150-AR0-0-040.stepSTEP AP214Download
$186.69
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

3D Models

STEP AP214
cadDownload
SolidWorks >=2006
3dView

Catalogs & Datasheets

Data Sheet
Open Link

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link