V-Groove Linear Guide Integral-V - IVTAAG-0450-000-A20A0-1 Linear Rail: 450mm
V-groove linear guide (AAG Integral-V series) of 450mm length featuring hardened stainless steel V raceways embedded into durable anodized aluminum rails, eliminating fasteners and reducing mounting components by 40%. This AAG Integral-V series guide supports high speeds and is equipped with a flat plate standard-sized carriage that includes taps for easy installation. The sealed roller type ensures durability and minimizes maintenance needs with a no lubrication feature. The side (CAM) adjustable preload type allows for precise adjustments, making it suitable for various dynamic load conditions.
| Part Number | IVTAAG-0450-000-A20A0-1 |
|---|---|
| Series | AAG Integral-V Series |
| Product Type | Linear Guide |
| Rail Type | AAG |
| Length | 450mm, |
| Carriage Type | Flat plate with taps |
| Roller Type | Sealed |
| Lubrication | no lubrication |
| Preload Type | Side (CAM) Adjustable |
| Carriage Length | Standard |
