Linear Ball Bearing IPS32 2.00″ Self Aligning Closed
Closed linear ball bearing with a 2" ID, self-aligning, featuring a heat-treated alloy steel shell and resin retainer polymer cage for reduced noise. It offers a low coefficient of friction, includes double seals at no extra cost, and operates from -4°F to 176°F (-20°C to 80°C). Variants in sizes from 1/4" to 2" and interchangeable with industry-standards.
| Part Number | IPS32 |
|---|---|
| Bearing Type | Self Aligning Linear Ball Bearing |
| Flange Type | |
| Flange Location | |
| Shaft Diameter | 2.00" Inch Series |
| Retainer Material | |
| Bearing Width | Standard Width |
| Bearing Modifications | Closed |

