Linear Ball Bearing IPS10 5/8″ Self Aligning Closed
Closed linear ball bearing with a 5/8" ID, self-aligning, featuring a heat-treated alloy steel shell and resin retainer for reduced noise. It offers a low coefficient of friction, includes double seals at no extra cost, and operates from -4°F to 176°F (-20°C to 80°C). Variants available in sizes from 1/4" to 2" and interchangeable with industry-standards.
Part Number | IPS10 |
---|---|
Bearing Type | Self Aligning Linear Ball Bearing |
Flange Type | |
Flange Location | |
Shaft Diameter | 5/8" Inch Series |
Retainer Material | |
Bearing Width | Standard Width |
Bearing Modifications | Closed |