Linear Ball Bearing IPS06 3/8″ Self Aligning Closed
Closed linear ball bearing with a 3/8" ID, self-aligning, featuring a heat-treated alloy steel shell and resin retainer for reduced noise. It offers a low coefficient of friction, includes double seals at no extra cost, and operates from -4°F to 176°F (-20°C to 80°C). Variants available in sizes from 1/4" to 2" and interchangeable with industry-standards.
| Part Number | IPS06 |
|---|---|
| Bearing Type | Self Aligning Linear Ball Bearing |
| Flange Type | |
| Flange Location | |
| Shaft Diameter | 3/8" Inch Series |
| Retainer Material | |
| Bearing Width | Standard Width |
| Bearing Modifications | Closed |

