Twin Linear Ball Bearing Pillow Block IPPWN12G 3/4″ Open

Linear ball bearing pillow block with two inserted 3/4" ID open-shelled standard-size bearings mounted back to back inside an aluminum alloy housing. The twin configuration increases the bearing span for greater load support and stability, while the open design allows use with rail-supported round shafts and profiled linear rails. Heat-treated alloy steel bearing shells, recirculating hardened steel balls, and resin retainers provide durable, low-friction motion with reduced operating noise. Linear ball bearings are well suited to cantilevered, overhung, and offset-load applications because they handle off-center forces without the same 2:1 binding limitation that applies to plain bearings. Double seals are delivered at no extra cost.

  • Linear ball bearing pillow block with two inserted 3/4" ID open-shelled bearings
  • Twin/double configuration with two bearings mounted back to back
  • Open-shelled design for rail-supported round shafts and profiled linear rails
  • Increased bearing span for greater load support and stability
  • Well suited to cantilevered, overhung, and offset-load applications
  • Handles off-center forces without the same 2:1 binding limit as plain bearings
  • Low coefficient of friction for smooth, high-speed linear motion
  • Heat-treated alloy steel bearing shells for durability
  • Resin retainers help reduce operating noise
  • Double seals standard for lubricant retention and contaminant protection
  • Requires external lubrication for proper bearing performance and service life
  • Recommended lubrication: ISO VG 32–68 turbine oil or No. 2 lithium soap grease
  • Lubricate the bearing and shaft before first use
  • Re-lubricate periodically based on load, speed, stroke, temperature, contamination
  • Temperature range: -4°F to 176°F (-20°C to 80°C)
  • IPPWN inch-series ID sizes: 0.25" to 2"
  • Interchangeable with industry-standard sizes and Simplicity® plain bearings

3D Models

TypeFileFormatLink
3dIPPWN12G.htmlhtmlView
cadIPPWN12G.x_tSolidWorks >=2006Download
$137.77
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1.06 lbs1.25 in1.63 in1.15 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link
Plain and Ball Pillow Blocks Interchange Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link