Twin Pillow Block Linear Ball Bearing IPPW20G 1.25" Closed

Twin Linear Ball Bearing Pillow Block, closed shell, with a 1.25" ID (inner diameter) bearing inside a housing made of aluminum alloy. Features a low coefficient of friction for smooth operation, a heat-treated alloy steel shell for durability, a resin retainer to reduce noise, and standard double seals at no extra cost.

    • Twin/Double size equal to two standard bearings mounted back-to-back
    • Temperature Range: -4/+176°F (-20/+80°C)
    • Variant ID Sizes: Available from 1/4" to 2” and 8mm to 50mm
    • Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series

    3D Models

    TypeFileFormatLink
    3dIPPW20G.htmlhtmlView
    cadIPPW20G.x_tSolidWorks >=2006Download
    $288.91
    Dimensions
    Videos
    Resources

    Product Dimensions

    weightwidthlengthheight
    4.25 lbs2 in2.63 in2 in
    Parallel Rail Alignment Video
    Parallel Rail Alignment Video
    Linear Bearing Selection Criteria
    Linear Bearing Selection Criteria

    3D Models

    SolidWorks >=2006
    cadDownload
    html
    3dView

    Catalogs & Datasheets

    Simplicity Linear Bearings Chemical Chart
    datasheetOpen Link
    Simplicity Linear Plain Bearings
    datasheetOpen Link
    Shafting: Bearings: and Pillow Blocks Compatibility Chart
    datasheetOpen Link
    Plain and Ball Pillow Blocks Interchange Chart
    datasheetOpen Link

    News & Blogs

    Overview of Linear Guides in Motion Design
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Plain vs Ball Bushings in Washdown Environments
    blogOpen Link
    Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
    newsOpen Link
    Coating Process Gets Automation Upgrade
    blogOpen Link