Twin Pillow Block Linear Ball Bearing IPPW16G 1.0" Closed

Twin Linear Ball Bearing Pillow Block, closed shell, with a 1" ID (inner diameter) bearing inside a housing made of aluminum alloy. Features a low coefficient of friction for smooth operation, a heat-treated alloy steel shell for durability, a resin retainer polymer cage to reduce noise, and standard double seals at no extra cost.

    • Twin/Double size equal to two standard bearings mounted back-to-back
    • Temperature Range: -4/+176°F (-20/+80°C)
    • Variant ID Sizes: Available from 1/4" to 2” and 8mm to 50mm
    • Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series

    3D Models

    TypeFileFormatLink
    3dIPPW16G.htmlhtmlView
    cadIPPW16G.stepSTEP AP214Download
    $192.45
    Configure Custom Features
    Dimensions
    Videos
    Resources

    Product Dimensions

    weightwidthlengthheight
    2.19 lbs1.56 in2.25 in1.56 in
    Linear Bearing Selection Criteria
    Linear Bearing Selection Criteria

    3D Models

    STEP AP214
    cadDownload
    html
    3dView

    Catalogs & Datasheets

    Simplicity Linear Bearings Chemical Chart
    datasheetOpen Link
    Simplicity Linear Plain Bearings
    datasheetOpen Link
    Shafting: Bearings: and Pillow Blocks Compatibility Chart
    datasheetOpen Link
    Plain and Ball Pillow Blocks Interchange Chart
    datasheetOpen Link

    News & Blogs

    Overview of Linear Guides in Motion Design
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Plain vs Ball Bushings in Washdown Environments
    blogOpen Link
    Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
    newsOpen Link
    Coating Process Gets Automation Upgrade
    blogOpen Link