Pillow Block Linear Ball Bearing IPPSN08G 1/2″ Open - Self Aligning Precision Plus
Open Pillow Block consisting of a Linear Ball Bearing with a 1/2" ID (inner diameter) crowned shell self-aligning linear ball bearing inside a housing made of aluminum alloy. It is self-aligning due to a crowned bearing shell inside the housing. The IPPS products all come with a grease zerk fitting, a small hole in the pillow block which is also called a lubrication port.
- Temperature Range: -4/+176°F (-20/+80°C)
- Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric
- Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearings
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Polymer Cage Resin Retainer: Reduces noise
- Double Seals: Included as standard at no additional cost
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | IPPSN08G.dxf | DXF | Download |