Twin Linear Ball Bearing EPKC08G 8mm Square Flanged Center Mount

Double-sized square-flanged linear ball bearing, 8mm ID, center mount, with a long heat-treated alloy steel shell for higher load and moment capacity. The center flange provides balanced four-bolt mounting and improved resistance to moment loading, while the double-size design is equivalent to two standard bearings mounted back to back. Recirculating hardened steel balls, a low-friction design, and a resin retainer support smooth, quiet, high-speed travel. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals are included. Best for cleaner, easy-to-access machinery where lubrication and maintenance are practical; plain bearings are better for dirty or difficult-to-reach locations when there is no cantilevered load.

  • ISO Metric ID Size
  • Temperature Range: -4/+176°F (-20/+80°C)
  • Center Flange Mount and Double Size to handle more cantilevered loads
  • Variant ID Sizes: From 1/4" to 2” Inch Series & 8mm to 50mm Metric Series
  • Static Load Capacities: Up to 1700 lb (7900 N)
  • Dynamic Load Capacities: Up to 850 lb (3800 N)
  • Interchangeable: Compatible with industry standards
  • Low Coefficient of Friction: Enhances speed
  • Double Seals: Included as standard at no additional cost
  • Use double sized flanged plain bearings in dirty, high particulate conditions

3D Models

TypeFileFormatLink
3dEPKC08G.htmlhtmlView
cadEPKC08G.stepSTEP AP214Download
$39.66
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.13 lbs1.77 in1.26 in1.26 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

html
3dView
STEP AP214
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link

Customers also purchased