Linear Ball Bearing - Square Flange EPK16G 16mm

Square Flanged Linear Ball Bearing with a 16mm ID (inner diameter) and standard size with an end flange mount. Features a heat treated allow steel shell for durability, low coefficient of friction for speed and resin retainer for quiet motion.

    • ISO Metric Series - Closed shell for end-supported shafts
    • Handles cantilevered loads better than plain bearings
    • Temperature Range: -4/+176°F (-20/+80°C)
    • Variant ID Sizes from 1/4″ to 2” Inch Series,  5mm to 50mm Metric 
    • Size interchangeable with industry standards
    • Low Coefficient of Friction: Ensures speed
    • Heat Treated Alloy Steel Shell provides durability
    • Resin Retainer polymer cage educes noise
    • Double Seals protect at no additional cost

    3D Models

    TypeFileFormatLink
    3dEPK16G.htmlhtmlView
    cadEPK16G.stepSTEP AP214Download
    $33.59
    Configure Custom Features
    Dimensions
    Videos
    Resources

    Product Dimensions

    weightwidthlengthheight
    0.29 lbs1.42 in1.81 in1.81 in
    Linear Bearing Selection Criteria
    Linear Bearing Selection Criteria

    3D Models

    STEP AP214
    cadDownload
    html
    3dView

    Catalogs & Datasheets

    Simplicity Linear Bearings Chemical Chart
    datasheetOpen Link
    Simplicity Linear Plain Bearings
    datasheetOpen Link
    Shafting: Bearings: and Pillow Blocks Compatibility Chart
    datasheetOpen Link

    News & Blogs

    Overview of Linear Guides in Motion Design
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Plain vs Ball Bushings in Washdown Environments
    blogOpen Link
    Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
    newsOpen Link
    Coating Process Gets Automation Upgrade
    blogOpen Link