Double Linear Ball Bearing EPFC20G 20mm Round Flanged Center Mount

Double Linear Ball Bearing 20mm ID Round-Flanged Center Mount featuring a heat-treated alloy steel shell for durability. With a low coefficient of friction and a resin retainer polymer cage, this enhanced sized linear ball bearing ensures smooth, quiet, high-speed operation and it has an advantage in cantilevered applications over plain bearings. Double seals come standard, enhancing protection at no extra cost. 

  • Round Flanged Center Mount
  • Double size is the equivalent of two standard-sized bearings mounted back to back.
  • Temperature Range: -4/+176°F (-20/+80°C)
  • ID Sizes: Available from 1/4″ to 2” Inch Series,  8mm to 50mm Metric Series
  • Static Load Capacities: Up to 1700 lb (7900 N)
  • Dynamic Load Capacities: Up to 850 lb (3800 N)
  • Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series
  • Low Coefficient of Friction: Ensures smooth operation
  • Heat Treated Alloy Steel Shell: Provides durability
  • Resin Retainer Polymer Cage: Reduces noise
  • Double Seals: Included as standard at no additional cost

3D Models

TypeFileFormatLink
3dEPFC20G.htmlhtmlView
cadEPFC20G.stepSTEP AP214Download
$83.41
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.6 lbs3.15 in2.13 in2.13 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

html
3dView
STEP AP214
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link