Linear Ball Bearing - Round Flanged EPF50G 50mm

Round Flanged Linear Ball Bearing with a 50mm ID and standard housing size features a heat-treated alloy steel shell for durability and a low coefficient of friction for speed. A resin retainer polymer cage ensures quiet operation. Ideal for cantilevered applications, it performs best in low-debris environments. 

  • Temperature Range: -4/+176°F (-20/+80°C)
  • Static Load Capacities: Up to 1700 lb (7900 N)
  • Dynamic Load Capacities: Up to 850 lb (3800 N)
  • Size interchangeable with industry standards
  • Low Coefficient of Friction: Ensures smooth operation
  • Heat Treated Alloy Steel Shell: Provides durability
  • Resin Retainer Polymer Cage: Reduces noise
  • Double Seals: Included as standard at no additional cost

3D Models

TypeFileFormatLink
3dEPF50G.htmlhtmlView
cadEPF50G.stepSTEP AP214Download
cadEPF50G.x_tSolidWorks >=2006Download
$158.43
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
4.98 lbs3.94 in4.41 in4.41 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

html
3dView
STEP AP214
cadDownload
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link