Double Plain Linear Bearing - Square Flange End - DFPJ06 6mm JIS Metric Precision ID

Double Plain Linear Bearing of 6mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement. 

  • Double sized with a square flange end-mounted
  • JIS Metric Series (Inch and ISO Metric variants available)
  • Precision ID running clearance (0.0005" per side)
  • Aluminum housing  with self-lubricating FrelonGOLD® liner inside
  • Optional liners: Frelon®J (corrosive chemical setting) & Frelon®W (FDA Compliant)
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • Maximum speed: Up to 8 m/s (315 in/s)

3D Models

TypeFileFormatLink
3dDFPJ06.htmlhtmlView
cadDFPJ06.x_tSolidWorks >=2006Download
$72.78
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.04 lbs1.09 in1.37 in1.09 in
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link