Plain Linear Bearing CFPM40C 40mm ID - Square Flange Center, Double Wide, Compensated ID
Double Plain Linear Bearing, Square Flanged Center Mount, with a 40mm ISO Metric ID (inner diameter), a self lubricating bearing liner and a compensated running clearance of 0.0015" per side.
- ISO Metric - Closed - Squared Flanged Center Mount
- Double sized as if two standard plain linear bearings were joined end to end
- Compensated running clearance 0.0015" per side
- Self-Lubricating Liner: FrelonGOLD® performs well in harsh, dirty, shock-loading, or high-temperature environments where ball bearings often fail
- Optional liners: corrosive chemical resistant Frelon®J & FDA Compliant Frelon®W
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Vibration Damping: Ensures smooth and quiet operation
- Straight outer diameter
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | CFPM40C.x_t | SolidWorks >=2006 | Download |
