Ground Ball Screw - Flanged Nut BSR1202AP3G-0180-FLS-NND-NNN-N 12mm Dia. x 2mm Lead, Length: 180mm
- Max Static Load: 4,900 N
- Max Dynamic Load: 2,100 N
- Accuracy Grade: Grade 3
- Screw Length: 180 mm
Ground ball screw, flanged nut, Grade 3, 12mm diameter, 2mm lead, 180mm length. Unlike a precision-rolled ball screw, whose helical thread form is produced by rolling the steel under pressure, this ball screw is precision-ground to achieve tighter lead accuracy and more repeatable positioning. Grade 3 is the highest accuracy class offered in the BSR line and is intended for high-precision applications requiring minimal backlash and smooth, consistent linear travel. The flanged ball nut contains recirculating balls that roll through the shaft’s helical grooves to reduce friction and convert rotary motion into linear motion. Its integral flange includes mounting holes for direct attachment to a carriage, plate, or machine structure without a separate nut housing. The flange facing inward toward the center of the assembly.
- Extended lead time. Contact us for details or alternatives.
- Overall Length: 180mm
- Screw Diameter: 12mm
- Lead: 2mm per revolution
- Nut Style: Flanged Ball Nut
- Accuracy Grade: Grade 3
- Dynamic load rating: 650 N
- Static load rating: 1300 N
- Flange Orientation: Facing inward toward the center of the assembly
- Grade 3 is the highest accuracy class offered in the BSR line
- Precision-ground thread for tighter lead accuracy
- Recirculating balls reduce friction for repeatable motion
- High-precision positioning and repeatable motion with minimal backlash
- Integral flange with mounting holes mounts directly to a carriage, plate, or structure
