Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 23 Motor, Cylindrical Nut BSR1002ATXR-0500-CNS-231-NNN-N
Miniature Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Grade 10 quality. Designed for those who require the extended length without sacrificing the precision provided by NEMA 23 single stack motors, ideal for sophisticated, space-constrained setups. The assembly is delivered fully constructed.
- Integral to the miniature metric ball screw series.
- Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
- Compatible with NEMA 23 Single Stack motors.
- Compact cylindrical-style nut for minimal assembly size.
- Supports static axial loads up to 2.144 kN.
- No preload as standard, with an option for additional preload.
- Features both standard and special machined journals.
- Customization options available for specific requirements.
