Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 23 Motor, Cylindrical Nut BSR1002ATXR-0200-CSN-231-NNN-N

Ball screw linear actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. Well suited for compact spaces, this assembly includes a NEMA 23 single stack motor. The assembly is delivered fully constructed.

  • Miniature metric ball screw assembly
  • Cylindrical Nut
  • Diameter: 10 mm; Lead: 2 mm; Length: 200 mm.
  • Includes a NEMA 23 Single Stack motor.
  • Compact assembly with cylindrical-style nut.
  • Up to 2.144 kN static axial load capacity.
  • Standard design with no preload; preload option for improved precision.
  • Selection of machined journals and end supports available.
  • Customizable design options to fit specific project needs.
$256.36
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link