Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 23 Motor, Cylindrical Nut BSR1002ATXR-0200-CNS-231-NNN-N
Ball screw linear actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. Well suited for compact spaces, this assembly includes a NEMA 23 single stack motor. The assembly is delivered fully constructed.
- Miniature metric ball screw assembly
- Cylindrical Nut
- Diameter: 10 mm; Lead: 2 mm; Length: 200 mm.
- Includes a NEMA 23 Single Stack motor.
- Compact assembly with cylindrical-style nut.
- Up to 2.144 kN static axial load capacity.
- Standard design with no preload; preload option for improved precision.
- Selection of machined journals and end supports available.
- Customizable design options to fit specific project needs.
