Miniature Ball Screw Linear Actuator BSR1002AT7R-0500-FRS-23P-NNN-N 10mmx2mmx500mm NEMA 23 Motor, Flanged Nut
- Max Static Load: 2,180 N
- Max Dynamic Load: 1,490 N
- Accuracy Grade: Grade 7
- Backlash: Standard, 0.05 mm max
- Motor: NEMA 23 Power Plus
- Screw Length: 500 mm
Miniature ball screw linear actuator with a 10mm diameter, 2mm lead and 500mm length, paired with a NEMA 23 Power Plus motor and flanged ball nut.
Miniature ball screw linear actuator with a 10mm diameter, 2mm lead and 500mm length, paired with a NEMA 23 Power Plus motor and flanged ball nut. The Grade 10 ball screw’s 2mm lead is well suited for applications requiring high axial force from a compact drive system. The 500mm screw provides extended linear travel. Supplied without preload as standard, with preload optional for reduced axial play. Machined journal options and multiple end block configurations are available.
- Miniature ball screw linear actuator with NEMA 23 Power Plus motor
- 10mm diameter × 2mm lead × 500mm length
- Grade 10 ball screw
- Flanged ball nut for straightforward mounting
- Static axial load capacity: up to 2.144kN (482lb)
- No preload standard; preload available for reduced axial play
- Multiple machined journal and end block configurations
- Pre-assembled standard configuration; unassembled delivery optional
- Custom configurations available for application-specific requirements
Resources
View Catalog
