Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 23 Power Plus Motor, Flanged Nut BSR1002AT7R-0200-FRS-23P-NNN-N

  • Max Static Load: 2,180 N
  • Max Dynamic Load: 1,490 N
  • Accuracy Grade: Grade 7
  • Backlash: Standard, 0.05 mm max
  • Motor: NEMA 23 Power Plus
  • Screw Length: 200 mm
Ball Screw Linear Actuator, Grade 10, with a screw diameter of 10mm and a lead of 2mm and a length of 200mm.
$431.82
Configure Custom Features
Contact
Resources
View Catalog
Dimensions
Media
Resources
Flange ball nut dimension drawing: flange outside diameter, bolt circle, four through holes, across flats, flange thickness, nut outside diameter and nut length
Ød1Ød2PhDwØD
9.95 mm9.09 mm2 mm1.2 mm18 mm
ØABLL2ØH
35 mm5 mm28 mm5.3 mm27 mm
W4-ØXScrew Length
22 mm4.5 mm200 mm

Videos

Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link

Catalogs & Datasheets

Ball Screw Technology Catalog
catalogOpen Link
Web Catalog
catalogOpen Link

Customers also purchased