Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 17 Double Stack Motor, Flanged Nut BSR1002ATXR-0500-RSN-172-NNN-N
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Offers an extended length and high torque. Including a NEMA 17 double stack motor, the screw assembly features a flanged nut for straightforward integration into sophisticated projects. The assembly is delivered fully constructed.
- Premium component of the miniature metric ball screw series.
- Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
- Includes a NEMA 17 double stack motor.
- Easy-install flanged nut.
- Static axial load support up to 2.144 kN.
- Comes standard without preload; preload available for increased rigidity.
- Machined journals and end supports in various configurations.
- Customization options available to suit specific application requirements.




