Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 23 Double Stack Motor, Cylindrical Nut BSR1002ATXR-0500-CSN-232-NNN-N
Ball Screw Linear Actuator with a cylindrical nut, a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Part of our miniature ball screw series, it provides precision linear motion for NEMA 23 double stack motors. Ideal for applications requiring length and high torque without sacrificing space and efficiency.
- Grade 10 - part of the miniature metric ball screw series.
- Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
- Specifically for NEMA 23 Double Stack motors.
- Compact design with cylindrical nut.
- Up to 2.144 kN static axial load capacity.
- Standard setup includes no preload; preload option available.
- Variety in machined journals and end blocks.
- Pre-assembled for convenience, with a kit option.
- Custom designs to meet unique project specifications.




