Ball Screw Linear Actuator 10mmx2mmx500mm NEMA17 Single Stack Motor, Cylindrical Nut BSR1002ATXR-0500-CSN-172-NNN-N
Ball Screw Actuator Assembly with a cylindrical nut, a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Extends the capabilities of our miniature ball screw series to fit double stack NEMA 17 motors. The assembly is delivered fully constructed.
- Advanced part of the miniature metric ball screw set
- Cylindrical Nut
- Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
- Includes a NEMA 17 motor.
- Efficient, space-saving cylindrical-style nut.
- Handles static axial loads up to 2.144 kN.
- No preload standard; preload option for better control.
- Offers fixed and floating end support options.
- Customization options for specialized application needs.




