Ground Ball Screw BSR0808AP5G-0160-OLS-NND-NNN-N Offset Flange Nut, 8mm Dia. x 8mm Lead, Length: 160mm

Ground Ball Screw 160mm long, 8mm diameter, 8mm lead is made using an offset flange nut mounted on the left end and ground to a Grade 5 accuracy for accurate, repeatable positioning in general-purpose automation applications. Choose a ground ball screw for applications requiring high positioning accuracy, minimal backlash, and smooth, repeatable linear motion to exactly fit your application needs.

  • Length: 160mm
  • Diameter: 8mm
  • Lead: 8mm
  • Nut Style: Offset Flange Nut
  • Accuracy Grade: Grade 5
  • Dynamic Load Rating (Ca): 2200 N
  • Static Load Rating (C0a): 3800 N
Available SoonContact Us
Resources

News & Blogs

Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link