Ball Screw Linear Actuator 8mmx2mmx250mm NEMA 14 Motor, Flanged Nut BSR0802AT7R-0250-FRS-140-NNN-N
- Max Static Load: 1,700 N
- Max Dynamic Load: 1,320 N
- Accuracy Grade: Grade 7
- Backlash: Standard, 0.05 mm max
- Motor: NEMA 14
- Screw Length: 250 mm
Ball screw linear actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm.
Ball screw linear actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. This is part of our miniature metric ball screw series. Includes a NEMA 14 motor. Features a flanged nut for easy integration and is perfect for space-sensitive, precision-oriented tasks. The assembly is delivered fully constructed.
- Component of the miniature metric ball screw series.
- Diameter: 8 mm; Lead: 2 mm; Length: 250 mm.
- Includes a NEMA 14 motor.
- Easy installation with a flanged nut.
- Capable of handling static axial loads up to 2.144 kN.
- Standard model without preload; preload option available.
- Various options for machined journals and end supports.
- Custom designs available to meet unique requirements.
Resources
View Catalog
