Ball Screw Linear Actuator 8mmx2mmx150mm NEMA 17 Motor, Cylindrical Nut BSR0802ATXR-0150-CSN-171-NNN-N
High-precision ball screw driven linear actuator, part of our miniature ball screw series, with a screw diameter of 8mm, a lead of 2mm and a length of 150mm. Includes a NEMA 17 motor. The assembly is delivered fully constructed.
- Integral part of the miniature metric ball screw family.
- Diameter: 8 mm; Lead: 2 mm; Length: 150 mm.
- Includes a single stack NEMA 17 motor.
- Cylindrical-style nut for reduced footprint.
- Static axial load capacity of up to 2.144 kN.
- Standard, no preload configuration; preload option for better performance
- Offers standard and special machined journals
- Customizable to meet specialized needs




