Ground Ball Screw BSR0802AP3G-0120-FLS-NND-NNN-N Flanged Nut, 8mm Dia. x 2mm Lead, Length: 120mm

Ground Ball Screw 120mm long, 8mm diameter, 2mm lead is made using a flanged nut mounted on the left end and ground to a Grade 3 accuracy for tighter lead tolerance in high-precision positioning applications. Choose a ground ball screw for applications requiring high positioning accuracy, minimal backlash, and smooth, repeatable linear motion to exactly fit your application needs.

  • Length: 120mm
  • Diameter: 8mm
  • Lead: 2mm
  • Nut Style: Flanged Nut
  • Accuracy Grade: Grade 3
  • Dynamic Load Rating (Ca): 1300 N
  • Static Load Rating (C0a): 2300 N
Available SoonContact Us
Resources

News & Blogs

Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link