Ball Screw Linear Actuator 8mmx2.5mmx250mm NEMA 14 Motor, Cylindrical Nut BSR08025T7R-0250-CNS-140-NNN-N

  • Max Static Load: 1,700 N
  • Max Dynamic Load: 1,320 N
  • Accuracy Grade: Grade 7
  • Backlash: Standard, 0.05 mm max
  • Motor: NEMA 14
  • Screw Length: 250 mm
Ball screw linear actuator with a cylindrical nut, 250mm in length with an 8mm diameter and 2.5mm lead.

Lengths:

150 mm 250 mm
$268.98
Configure Custom Features
Contact
Resources
View Catalog
Dimensions
Media
Resources
Cylindrical ball nut dimension drawing: nut outside diameter, nut length, keyway length and keyway size
Ød1Ød2PhDwØD
7.95 mm7.07 mm2.5 mm1.2 mm16 mm
LL1L2M x RScrew Length
26 mm10 mm4.8 mm3 x 2.0 mm250 mm

Videos

Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link

Catalogs & Datasheets

Ball Screw Technology Catalog
catalogOpen Link
Web Catalog
catalogOpen Link

Customers also purchased