Ball Screw Linear Actuator 8mmx1mmx250mm NEMA 17 Motor, Flanged Nut BSR0801ATXR-0250-FRS-171-NNN-N

Ball Screw Actuator with a screw diameter of 8mm, a lead of 1mm and a length of 250mm, including a NEMA 17 single stack motor. The flanged nut enhances ease of use, ensuring high precision in compact applications. The assembly is delivered fully constructed.

  • Integral to the miniature metric ball screw motor series.
  • Diameter: 8 mm; Lead: 1 mm; Length: 250 mm.
  • Includes a NEMA 17 single stack motor.
  • Installation-friendly flanged nut.
  • Static axial load capacity up to 2.144 kN.
  • Standard setup includes no preload; option for preload to improve rigidity.
  • Selection of standard and special machined journals.
  • Custom design options to accommodate specific operational needs.

Available Lengths:

$293.98
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased