Ball Screw Linear Actuator 8mmx1mmx250mm NEMA 17 Motor, Cylindrical Nut BSR0801AT7R-0250-CNS-171-NNN-N

  • Max Static Load: 1,340 N
  • Max Dynamic Load: 900 N
  • Accuracy Grade: Grade 7
  • Backlash: Standard, 0.05 mm max
  • Motor: NEMA 17
  • Screw Length: 250 mm
Miniature ball screw linear actuator with a cylindrical nut, 8mm screw diameter, 1mm lead, 250mm length, and a NEMA 17 single-stack motor.

Lengths:

150 mm 250 mm
$249.61
Configure Custom Features
Contact
Resources
View Catalog
Dimensions
Media
Resources
Cylindrical ball nut dimension drawing: nut outside diameter, nut length, keyway length and keyway size
Ød1Ød2PhDwØD
7.95 mm7.29 mm1 mm0.8 mm14 mm
LL1L2M x RScrew Length
16 mm8 mm3.4 mm2 x 1.2 mm250 mm

Videos

Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link

Catalogs & Datasheets

Ball Screw Technology Catalog
catalogOpen Link
Web Catalog
catalogOpen Link

Customers also purchased