Ball Screw Linear Actuator 8mmx1mmx250mm NEMA 14 Motor, Cylindrical Nut BSR0801AT7R-0250-CNS-140-NNN-N
- Max Static Load: 1,340 N
- Max Dynamic Load: 900 N
- Accuracy Grade: Grade 7
- Backlash: Standard, 0.05 mm max
- Motor: NEMA 14
- Screw Length: 250 mm
Ball screw actuator with an 8mm screw diameter, 1mm lead, 250mm length, cylindrical nut, and NEMA 14 motor.
Ball screw actuator with an 8mm screw diameter, 1mm lead, 250mm length, cylindrical nut, and NEMA 14 motor. The compact assembly supports static axial loads up to 2.144kN and is supplied pre-assembled. No preload is standard; preload is available for greater precision. Standard and custom screw-end journal machining is available, along with disassembly and other custom design options.
- Belongs to the miniature metric ball screw series.
- Diameter: 8 mm; Lead: 1 mm; Length: 250 mm.
- Includes a NEMA 14 motor.
- Streamlined design with cylindrical-style nut.
- Handles static axial loads up to 2.144 kN.
- Available without preload; preload variant for increased accuracy.
- Selection includes standard and special machined journals.
- Pre-assembled with an option for disassembly.
- Options for custom design on request.
Lengths:
Resources
View Catalog
