Ground Ball Screw - Square Nut BSR0801AP5G-0120-SQS-NND-NNN-N 8mm Dia. x 1mm Lead, Length: 120mm
- Max Static Load: 1,300 N
- Max Dynamic Load: 650 N
- Accuracy Grade: Grade 5
- Screw Length: 120 mm
Ground ball screw, square nut, Grade 5, 8mm diameter, 1mm lead, 120mm length.
Ground ball screw, square nut, Grade 5, 8mm diameter, 1mm lead, 120mm length. Unlike a precision-rolled screw, whose helical thread is formed under pressure, this ball screw is finish-ground for tighter lead accuracy and repeatable positioning. The square ball nut contains recirculating balls that travel through the shaft’s helical grooves to reduce friction and convert rotary motion into linear travel. Its square body fits into a matching square pocket or housing to prevent nut rotation without requiring a flange. Grade 5 provides high positioning accuracy and repeatable motion for general-purpose automation applications while maintaining minimal backlash and smooth linear travel.
- Extended lead time. Contact us for details or alternatives.
- Length: 120mm
- Diameter: 8mm
- Lead: 1mm
- Nut Style: Square Nut
- Accuracy Grade: Grade 5
- Dynamic Load Rating (Ca): 650 N
- Static Load Rating (C0a): 1300 N
- Precision-ground thread for tighter lead accuracy
-
Square nut fits a matching pocket or housing to prevent rotation
- Recirculating balls reduce friction for repeatable motion
- High-precision positioning with minimal backlash and repeatable motion
Available SoonContact Us
