Ground Ball Screw - Offset Flange Nut BSR0606AP5G-0120-FLS-NND-NNN-N 6mm Dia. x 6mm Lead, Length: 120mm
- Max Static Load: 2,130 N
- Max Dynamic Load: 1,260 N
- Accuracy Grade: Grade 5
- Screw Length: 120 mm
Ground ball screw, offset flange nut, Grade 5, 6mm diameter, 6mm lead, 120mm length.
Ground ball screw, offset flange nut, Grade 5, 6mm diameter, 6mm lead, 120mm length. Unlike a precision-rolled screw, whose helical thread is formed under pressure, this ball screw is finish-ground for tighter control of lead accuracy and repeatable positioning. The offset flange nut contains recirculating balls that travel through the shaft’s helical grooves to reduce friction, while its off-center flange provides direct mounting where a standard centered flange would interfere with surrounding components or limited machine space. Grade 5 provides accurate, repeatable motion for general-purpose automation with minimal backlash and smooth linear travel.
- Extended lead time. Contact us for details or alternatives.
- Length: 120mm
- Diameter: 6mm
- Lead: 6mm
- Nut Style: Offset Flange Nut
- Accuracy Grade: Grade 5
- Dynamic Load Rating (Ca): 1260 N
- Static Load Rating (C0a): 2130 N
- Flange Orientation: Facing inward toward the center of the assembly
- Grade 5 provides high positioning accuracy for general-purpose automation
- Precision-ground thread for tighter lead accuracy
- Recirculating balls reduce friction for repeatable motion
- High-precision positioning with minimal backlash and repeatable motion
- Offset flange with mounting holes mounts directly to a carriage, plate, or structure
Available SoonContact Us
