Ground Ball Screw - Offset Flange Nut BSR0606AP5G-0100-FLS-NND-NNN-N 6mm Dia. x 6mm Lead, Length: 100mm

Ground ball screw, offset flange nut, Grade 5, 6mm diameter, 6mm lead, 100mm length. Unlike a precision-rolled screw, whose helical thread is formed under pressure, this ball screw is finish-ground for tighter control of lead accuracy and repeatable positioning. The offset flange nut contains recirculating balls that travel through the shaft’s helical grooves to reduce friction, while its off-center flange provides direct mounting where a standard centered flange would interfere with surrounding components or limited machine space. Grade 5 provides accurate, repeatable motion for general-purpose automation with minimal backlash and smooth linear travel.

  • Length: 100mm
  • Diameter: 6mm
  • Lead: 6mm
  • Nut Style: Offset Flange Nut
  • Accuracy Grade: Grade 5
  • Dynamic Load Rating (Ca): 1260 N
  • Static Load Rating (C0a): 2130 N
  • Flange Orientation: Facing inward toward the center of the assembly
  • Grade 5 provides high positioning accuracy for general-purpose automation
  • Precision-ground thread for tighter lead accuracy
  • Recirculating balls reduce friction for repeatable motion
  • High-precision positioning with minimal backlash and repeatable motion
  • Offset flange with mounting holes mounts directly to a carriage, plate, or structure
Available SoonContact Us
Resources

News & Blogs

Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link