Ball Screw Linear Actuator 6mmx1mmx250mm NEMA 11 Motor, Cylindrical Nut BSR0601ATXR-0250-CSN-111-NNN-N

Miniature Ball Screw Linear Actuator with a Cylindrical Nut and a NEMA 11 Motor

Part Number BSR0601AXRU-0250-CSN-111-NNN-N
Diameter 6mm
Lead 1mm
Accuracy X
Screw Length 250mm
Nut Type Cylindrical Nut
Backlash Standard Backlash Of 0.05mm
Left End NEMA 11 Motor (23mm)
Right End
Encoder

3D Models

TypeFileFormatLink
3dBSR0601AXRU-0250-CSN-111-NNN-N.htmlhtmlView
cadBSR0601AXRU-0250-CSN-111-NNN-N.x_tSolidWorks >=2006Download
$271.97
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
1 lbs1.11 in9.96 in1.31 in
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

3D Models

SolidWorks >=2006
cadDownload
html
3dView

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link