Ball Screw Linear Actuator 6mmx1mmx250mm NEMA 17 Motor, Flanged Nut BSR0601ATXR-0250-FRS-171-NNN-N

Ball screw linear actuator with a 6mm screw diameter, a lead of 1mm and a length of 250mm. The assembly includes a NEMA 17 single stack motor. The flanged nut allows for straightforward assembly and maintenance, making it ideal for applications demanding precision and compactness. The assembly is delivered fully constructed.

  • Integral to the miniature metric ball screw motor series.
  • Diameter: 6 mm; Lead: 1 mm; Length: 250 mm.
  • Includes a NEMA 17 single stack motor.
  • Easy-to-mount flanged nut.
  • Supports static axial loads up to 2.144 kN.
  • Comes standard without preload; preload option for higher accuracy.
  • Customizable configurations available for specialized projects.

Available Lengths:

$293.98
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased