Ball Screw Linear Actuator 6mmx1mmx250mm NEMA 14 Motor, Flanged Nut BSR0601ATXR-0250-FRS-140-NNN-N

Miniature Ball Screw Linear Actuator with a screw diameter of 6mm, a lead of 1mm and a length of 250mm. Includes a NEMA 14 motor and uses a flanged nut to facilitate easy installation and removal. Ideal for applications with spatial constraints. The assembly is delivered fully constructed.

  • Part of the miniature metric ball screw motor series.
  • Diameter: 6 mm; Lead: 1 mm; Length: 250 mm.
  • Includes a NEMA 14 motor.
  • Flanged nut ensures ease of installation.
  • Static axial load support up to 2.144 kN.
  • Standard configuration includes no preload; preload option for enhanced accuracy.
  • Variety in machined journals and end supports.
  • Options for customization to meet unique project needs.

Available Lengths:

$313.35
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased