Ball Screw Linear Actuator 6mmx1mmx250mm Flanged Nut, NEMA 11 Motor BSR0601AT7R-0250-FRS-111-NNN-N
- Max Static Load: 970 N
- Max Dynamic Load: 740 N
- Accuracy Grade: Grade 7
- Backlash: Standard, 0.05 mm max
- Motor: NEMA 11
- Screw Length: 250 mm
Ball Screw Linear Actuator with a flanged nut, a 6mm screw diameter, a 1mm lead and a 250mm length.
Ball Screw Linear Actuator with a flanged nut, a 6mm screw diameter, a 1mm lead and a 250mm length. Includes a NEMA 11 motor and features a user-friendly flanged nut, making it an excellent choice for applications requiring high precision in small spaces. The assembly is delivered fully constructed.
- Integral component of the miniature metric ball screw series.
- Diameter: 6 mm; Lead: 1 mm; Length: 250 mm.
- Includes a NEMA 11 motor.
- Flanged nut for straightforward, hassle-free installation.
- Static axial load capacity up to 2.144 kN.
- No preload standard, with preload option for those requiring higher precision.
- Selection of machined journals and end supports.
- Customization options available to suit unique application demands.
Resources
View Catalog
