Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 14 Motor, Flanged Nut BSR0601AT7R-0150-FRS-140-NNN-N
- Max Static Load: 970 N
- Max Dynamic Load: 740 N
- Accuracy Grade: Grade 7
- Backlash: Standard, 0.05 mm max
- Motor: NEMA 14
- Screw Length: 150 mm
Ball screw linear actuator with a screw diameter of 6mm, a lead of 1mm and a length of 150mm.
Ball screw linear actuator with a screw diameter of 6mm, a lead of 1mm and a length of 150mm. Featuring a flanged nut and NEMA 14 motor, it offers ease of installation and robust performance, perfect for precise movements in limited spaces. The assembly is delivered fully constructed.
- Integral to the miniature metric ball screw series.
- Diameter: 6 mm; Lead: 1 mm; Length: 150 mm.
- Includes a NEMA 14 motor.
- Flanged nut for straightforward mounting.
- Capable of withstanding static axial loads up to 2.144 kN.
- No preload standard; option for preload available.
- Machined journals in standard and special designs.
- Offers both fixed and floating end blocks.
- Customizable configurations to fit specific applications.
Lengths:
Resources
View Catalog
