Ball Screw Linear Actuator 6mmx1mmx250mm Cylindrical Nut, NEMA 11 Motor BSR0601ATXR-0250-CSN-111-NNN-N
Ball Screw Linear Actuator with a cylindrical nut, a screw diameter of 6mm, a lead of 1mm and a length of 250mm. This is part of the miniature metric ball screw series and includes a NEMA 11 motor. This assembly excels in applications requiring precise, compact, and efficient linear motion. It's designed to fit into specially tailored housings, ensuring that the assembly remains compact while preventing the nut from rotating unexpectedly.
- Innovative miniature metric ball screw assembly.
- Diameter: 6 mm; Lead: 1 mm; Length: 250 mm.
- NEMA 11 motor included
- Streamlined cylindrical-style nut.
- Capable of withstanding static axial loads up to 2.144 kN.
- Standard no preload with an option for additional rigidity.
- Selection of standard and specially machined journals.
- Choice between fixed and floating end supports.
- Available fully assembled or in kit form for customization.
- Options for bespoke designs to fit specific applications.
