Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 14 Motor, Flanged Nut BSR0601AT7R-0150-FRS-140-NNN-N

  • Max Static Load: 970 N
  • Max Dynamic Load: 740 N
  • Accuracy Grade: Grade 7
  • Backlash: Standard, 0.05 mm max
  • Motor: NEMA 14
  • Screw Length: 150 mm
Ball screw linear actuator with a screw diameter of 6mm, a lead of 1mm and a length of 150mm.

Lengths:

150 mm 250 mm
$301.58
Configure Custom Features
Contact
Resources
View Catalog
Dimensions
Media
Resources
Flange ball nut dimension drawing: flange outside diameter, bolt circle, four through holes, across flats, flange thickness, nut outside diameter and nut length
Ød1Ød2PhDwØD
5.95 mm5.37 mm1 mm0.8 mm12 mm
ØABLL2ØH
24 mm3.5 mm15 mm2.4 mm18 mm
W4-ØXScrew Length
16 mm3.4 mm150 mm

Videos

Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link

Catalogs & Datasheets

Ball Screw Technology Catalog
catalogOpen Link
Web Catalog
catalogOpen Link

Customers also purchased