Ball Screw Linear Actuator 6mmx1mmx250mm NEMA 17 Motor, Cylindrical Nut BSR0601ATXR-0250-CSN-171-NNN-N
Compact ball screw linear actuator with a 6mm screw diameter, a lead of 1mm and length of 250mm. This is part of our specialized series that provides precise and efficient performance. It includes a NEMA 17 motor in a streamlined package. The assembly is delivered fully constructed.
- Miniature metric ball screw assembly.
- Diameter: 6 mm; Lead: 1 mm; Length: 250 mm.
- Includes a NEMA 17 motor.
- Streamlined cylindrical nut for compact assembly.
- Supports static axial loads up to 2.144 kN.
- No preload standard, with preload option for enhanced accuracy
- Selection includes both standard and special machined journals
- Options for custom designs available on request.




