Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 17 Motor, Flanged Nut BSR0601ATXR-0150-RSN-171-NNN-N
Linear actuator from our miniature metric ball screw motor series, with a screw diameter of 6mm, a lead of 1mm and a length of 150mm. Including a NEMA 17 single stack motor, this assembly features a user-friendly flanged nut for quick installation and superior performance in limited spaces. The assembly is delivered fully constructed.
- Part of the miniature metric ball screw series.
- Diameter: 6 mm; Lead: 1 mm; Length: 150 mm.
- Includes a NEMA 17 single stack motor.
- Flanged nut for easy installation and removal.
- Static axial load capacity up to 2.144 kN.
- Standard model comes with no preload; preload option available.
- Various machined journals (fixed or floating) and end blocks.
- Custom design options for specific applications.




