Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 11 Motor, Flanged Nut BSR0601ATXR-0150-RSN-111-NNN-N
Flanged Nut Miniature Ball Screw Linear Actuator with a NEMA 11 motor, a screw diameter of 6mm, a lead of 1mm and a length of 150mm. Optimize your compact applications with this high-performance linear motion actuator from our miniature metric ball screw motor series. The flanged nut and motor simplifies installation and enhances operational efficiency, especially in limited spaces. The assembly is delivered fully constructed.
- Part of the miniature metric ball screw motor series.
- Diameter: 6 mm; Lead: 1 mm; Length: 150 mm.
- Includes NEMA 11 motor.
- Easy-installation flanged nut.
- Supports static axial loads up to 2.144 kN.
- Standard version with no preload; option for preload available for increased rigidity.
- Available in standard and special machined journal configurations.
- Fixed and floating end blocks offered.
- Customizable according to specific project requirements.




