Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 14 Motor, Cylindrical Nut BSR0601ATXR-0150-CSN-140-NNN-N
High-precision miniature metric ball screw linear actuator with a NEMA 14 motor, a screw diameter of 6mm, a lead of 1mm, and a length of 150mm. Optimized for compact applications requiring precise linear motion. It includes a NEMA 14 motor, designed for streamlined integration in tight spaces.
- Part of the miniature metric ball screw series.
- Diameter: 6 mm; Lead: 1 mm; Length: 150 mm.
- Includes a NEMA 14 motor.
- Compact cylindrical-style nut design.
- Supports up to 2.144 kN static axial load.
- Standard model comes with no preload; preload available.
- Fixed or floating machined journals.
- Assembled by default; disassembly option available.
- Custom design options available upon request.




