Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 11 Motor, Cylindrical Nut BSR0601AXTR-0150-CSN-111-NNN-N
Miniature Ball Screw Linear Actuator with a Cylindrical Nut, a screw diameter of 6mm, a lead of 1mm and a length of 150mm. This assembly includes a NEMA 11 motor, and features a cylindrical-style nut for a more streamlined design. This unit stands out with its multi-liner ball return system and robust construction, capable of handling significant loads while maintaining precise movement.
- Part of the miniature metric ball screw motor series.
- Diameter: 6mm; Lead: 1mm; Length: 150mm.
- Includes a NEMA 11 motor.
- Cylindrical-style nut for reduced assembly size.
- Static axial load capacity up to 2.144 kN.
- No preload standard; optional preload for enhanced rigidity.
- Available in standard and special machined journals.
- Offers both fixed and floating end blocks.
- Comes assembled; unassembled option available.
- Customizable design options for specialized needs.




