Ground Ball Screw - Square Nut BSR0601AP5G-0100-SQS-NND-NNN-N 6mm Dia. x 1mm Lead, Length: 100mm

Ground ball screw, square nut, Grade 5, 6mm diameter, 1mm lead, 100mm length. Unlike a precision-rolled screw, whose helical thread is formed under pressure, this ball screw is finish-ground for tighter lead accuracy and repeatable positioning. The square ball nut contains recirculating balls that travel through the shaft’s helical grooves to reduce friction and convert rotary motion into linear travel. Its square body fits into a matching square pocket or housing to prevent nut rotation without requiring a flange. Grade 5 provides high positioning accuracy and repeatable motion for general-purpose automation applications while maintaining minimal backlash and smooth linear travel.

  • Length: 100mm
  • Diameter: 6mm
  • Lead: 1mm
  • Nut Style: Square Nut
  • Accuracy Grade: Grade 5
  • Dynamic Load Rating (Ca): 560 N
  • Static Load Rating (C0a): 950 N
  • Precision-ground thread for tighter lead accuracy
  • Square nut fits a matching pocket or housing to prevent rotation
  • Recirculating balls reduce friction for repeatable motion
  • High-precision positioning with minimal backlash and repeatable motion
Available SoonContact Us
Resources

News & Blogs

Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link