Ground Ball Screw - Square Nut BSR0601AP3G-0090-SQS-NND-NNN-N 6mm Dia. x 1mm Lead, Length: 90mm
- Max Static Load: 950 N
- Max Dynamic Load: 560 N
- Accuracy Grade: Grade 3
- Screw Length: 90 mm
Ground ball screw, square nut, Grade 3, 6mm diameter, 1mm lead, 90mm length.
Ground ball screw, square nut, Grade 3, 6mm diameter, 1mm lead, 90mm length. Unlike a precision-rolled screw, whose helical thread is formed under pressure, this ball screw is finish-ground for tighter lead accuracy and repeatable positioning. The square ball nut contains recirculating balls that travel through the shaft’s helical grooves to reduce friction and convert rotary motion into linear travel. Its square body fits into a matching square pocket or housing to prevent nut rotation without requiring a mounting flange. Grade 3 is the highest accuracy class offered in the BSR line and is suited for high-precision positioning where minimal backlash and repeatable travel are critical.
- Extended lead time. Contact us for details or alternatives.
- Length: 90mm
- Diameter: 6mm
- Lead: 1mm
- Nut Style: Square Nut
- Dynamic Load Rating (Ca): 560 N
- Static Load Rating (C0a): 950 N
- Accuracy Grade: Grade 3
- Grade 3 is the highest accuracy class offered in the BSR line
- Precision-ground thread for tighter lead accuracy
- Square nut fits a matching pocket or housing to prevent rotation
- Recirculating balls reduce friction for repeatable motion
- High-precision positioning with minimal backlash and repeatable motion
Available SoonContact Us
