Ball Screw Linear Actuator BE238S-B1002-100-AK1-0-220 External Nut NEMA 23 Motor, Length: 100mm
- Motor: NEMA 23
- Screw: 10 mm dia. x 2 mm lead
- Screw Length: 100 mm
- Step Angle: 1.8°
Ball screw driven linear actuator with 100mm length, 10mm screw diameter, 2mm lead, external AK1 ball nut, NEMA 23 stepper motor, and a maximum motor body length of 57mm.
Ball screw driven linear actuator with 100mm length, 10mm screw diameter, 2mm lead, external AK1 ball nut, NEMA 23 stepper motor, and a maximum motor body length of 57mm. The fine 2mm lead provides greater mechanical advantage for higher thrust and precise positioning, while the recirculating ball nut design supports high efficiency, smooth motion, and repeatable travel. This configuration is well suited for applications requiring high torque, accuracy, and controlled linear movement.
- Extended lead time. Contact us for details or alternatives.
- Ball screw driven linear actuator with external AK1 ball nut
- Length: 100mm
- Ball screw diameter: 10mm
- Ball screw lead: 2mm per revolution
- Motor: NEMA 23 stepper motor
- Rated current: 2.20A
- Maximum motor body length: 57mm
- Fine 2mm lead supports higher thrust and precise positioning
- Recirculating ball screw design provides high mechanical efficiency
- Supports smooth motion and repeatable linear travel
- Suitable for applications requiring high torque and accuracy
